ApossC SDK  V01.15
CAN_1Ax_EPOS4-Test_csp.mc
#include "..\..\..\SDK\SDK_ApossC.mc"
// EPOS4 Settings
#define C_AXIS1 0 // Axis module number
#define C_DRIVE_BUSID1 1 // The CAN drive busId
#define C_PDO_NUMBER 1 // Used PDO number
#define C_AXISPOLARITY 0 // Definition of the polarity 0: Normal, 1: Inverse
// Encoder settings & axis user units (MACS)
#define C_AXIS_ENCRES 4*4096 // Resolution of the encoder for position feed back in increments (quadcounts)
#define C_AXIS_POSENCREV 1 // Number of revolutions of the motor
#define C_AXIS_POSENCQC C_AXIS_ENCRES // Number of quadcounts in POSENCREV revolutions
#define C_AXIS_POSFACT_Z 1 // Number of revolutions of the input shaft
#define C_AXIS_POSFACT_N 1 // Number of revolutions of the output shaft in POSFACT_Z revolutions of the input shaft
#define C_AXIS_FEEDREV 1 // Number of revolutions of the gear box output shaft
#define C_AXIS_FEEDDIST C_AXIS_ENCRES // Distance travelled (in user units) in FEEDREV revolutions of the gear box output shaft [mm]
// Axis Movement Parameter
#define C_AXIS_MAX_RPM 4000 // Maximum velocity in RPM
#define C_AXIS_VELRES 100 // Velocity resolution, Scaling used for the velocity and acceleration/deceleration commands, default
#define C_AXIS_RAMPTYPE RAMPTYPE_JERKLIMITED // Defines the ramptype
#define C_AXIS_RAMPMIN 800 // Maximum acceleration
#define C_AXIS_JERKMIN 1000 // Minimum time (ms) required before reaching the maximum acceleration
#define C_AXIS_TRACKERR 0 // There is also a following error on EPOS4, could be set to zero on the MACS
// Axis MACS control loop settings
// the position controller of the MACS control is active, but the values are all set to 0.
#define C_AXIS_KPROP 0
#define C_AXIS_KINT 0
#define C_AXIS_KDER 0
#define C_AXIS_KILIM 0
#define C_AXIS_KILIMTIME 0
#define C_AXIS_BANDWIDTH 1000
#define C_AXIS_FFVEL 1000
#define C_AXIS_KFFAC 0
#define C_AXIS_KFFDEC 0
long main(void) {
long i, homingState=0, retval;
print("-----------------------------------------------------------");
print(" Test application CANopen Master with 1 EPOS4 drive");
print("-----------------------------------------------------------");
ErrorClear();
AmpErrorClear(C_AXIS1);
InterruptSetup(ERROR, ErrorHandler);
//----------------------------------------------------------------
// Application Setup
//----------------------------------------------------------------
if(GLB_PARAM(CANBAUD)!=88)
{
print("Set new Baudrate and save global parameters");
// Set Baudrate of CAN 1 & CAN 2 to 1MBaud
CanOpenRestart();
Save(GLBPARS);
}
//while(1);
// Cycle time for sending SYNC telegrams on the CAN bus - must be set before calling the sdkEpos4_SetupCanSdoParam() function.
// set all slaves to PREOPERATIONAL by sending an NMT.
// initialising maxon drives
sdkEpos4_SetupCanSdoParam(C_DRIVE_BUSID1, C_PDO_NUMBER, C_AXISPOLARITY, EPOS4_OP_CSP);
// setup CANopen bus module for csp mode
sdkEpos4_SetupCanBusModule(C_AXIS1, C_DRIVE_BUSID1, C_PDO_NUMBER, EPOS4_OP_CSP);
// setup virtual amplifier for csp mode
sdkEpos4_SetupCanVirtAmp(C_AXIS1, C_AXIS_MAX_RPM, EPOS4_OP_CSP);
// setup irtual counter for csp mode
// start all slaves commanding them into OPERATIONAL.
// Movement parameters for the axis
C_AXIS_VELRES,
C_AXIS_MAX_RPM,
C_AXIS_RAMPTYPE,
C_AXIS_RAMPMIN,
C_AXIS_JERKMIN,
C_AXIS_TRACKERR
);
// Definition of the user units
C_AXIS_POSENCREV,
C_AXIS_POSENCQC,
C_AXIS_POSFACT_Z,
C_AXIS_POSFACT_N,
C_AXIS_FEEDREV,
C_AXIS_FEEDDIST
);
// Position control setup
C_AXIS_KPROP,
C_AXIS_KINT,
C_AXIS_KDER,
C_AXIS_KILIM,
C_AXIS_KILIMTIME,
C_AXIS_BANDWIDTH,
C_AXIS_FFVEL,
C_AXIS_KFFAC,
C_AXIS_KFFDEC
);
//----------------------------------------------------------------
// End of Application Setup
//----------------------------------------------------------------
// Homing setup
print("\nEPOS4 Homing:");
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOMING_METHOD, 0, 37); // 0x6098 Set homing method to “-4" : Homing Method -4 (Current Threshold Negative Speed).”
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOMING_SPEEDS, 1, 20); // Homing Speed / Speed for switch speed [velocity units]
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOMING_SPEEDS, 2, 20); // Homing Speed / Speed for zero search [velocity units]
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOMING_ACCELERATION, 0, 20); // Homing acceleration [acceleration units]
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOME_OFFSET_MOVE_DISTANCE, 0, 6400); // Home offset move distance [position units]
SdoWrite( C_DRIVE_BUSID1, EPOS4_HOME_POSITION, 0, 0); // Home position [position units]
SdoWrite( C_DRIVE_BUSID1, EPOS4_CURRENT_THRESHOLD_FOR_HOMING_MODE, 0, 1500); // Current threshold for homing mode [mA]
// Homing statemachine
retval=0;
while(! retval)
{
retval = sdkEpos4_AxisHomingStart(C_AXIS1, C_DRIVE_BUSID1, EPOS4_OP_CSP, homingState);
// Homing error - Exit programm
if(retval==-1)
{
print("Exit programm");
Exit(0);
}
}
print("");
print("-----------------------------------------------------------");
print(" Movement in CSP Mode ");
print("----------------------------------------------------------- \n");
Vel(C_AXIS1, 50);
Acc(C_AXIS1, 30);
Dec(C_AXIS1, 30);
AxisControl(C_AXIS1, ON);
for(i=10;i>=0;i--)
{
print("Start, move to target position");
AxisPosAbsStart(C_AXIS1, 20000);
AxisWaitReached(C_AXIS1);
print("Target position is reached \n");
print("Start, back to start position");
AxisPosAbsStart(C_AXIS1, 0);
AxisWaitReached(C_AXIS1);
print("Start position is reached");
print(i, " repetitions to go \n");
}
AxisControl(C_AXIS1, OFF);
print("Program done, Axis OFF ");
return(0);
}
void ErrorHandler(void)
{
long axeNbr = ErrorAxis();
long errNbr = ErrorNo();
long errInfoNbr = ErrorInfo();
long eposErr, sdoAbortCode;
AxisControl(AXALL,OFF);
switch(errNbr)
{
case F_AMP: if( axeNbr==C_AXIS1)
{
eposErr = SdoRead(C_DRIVE_BUSID1,EPOS4_ERROR_CODE,0x00);
printf("Error Axis: %d, Epos4 Error 0x%lX: ", axeNbr , eposErr);
print();
AmpErrorClear(axeNbr); // Clear error on EPOS4
}
else
{
print("ErrorNo: ",errNbr," info: ",errInfoNbr, " AxisNo: ", axeNbr);
}
break;
case F_CANIO: print("ErrorNo: ",errNbr," info: ",errInfoNbr);
printf("SDO Abort Code 0x%lX: ", sdoAbortCode );
print();
print("Check Can baudrate & Can bus id");
break;
default: print("ErrorNo: ",errNbr," info: ",errInfoNbr, " AxisNo: ", axeNbr);
}
ErrorClear();
print(""); print(" There is no error handlig → Exit()");
Exit(0);
}
sdkEpos4_SetupCanVirtAmp
long sdkEpos4_SetupCanVirtAmp(long axis, long maxRpm, long operationMode)
Setup the virtual amplifier for an Epos4 with Can bus.
Definition: SDK_Amplifier_Epos4.mc:383
EPOS4_HOMING_SPEEDS
#define EPOS4_HOMING_SPEEDS
Definition: SDK_Amplifier_Epos4.mh:169
sdkSetupAxisUserUnits
long sdkSetupAxisUserUnits(long axis, long posencrev, long posencqc, long posfact_z, long posfact_n, long feedrev, long feeddist)
Setup to convert the resolution of the machine in user units.
Definition: SDK_Axis_Setup.mc:104
sdkEpos4_AxisHomingStart
long sdkEpos4_AxisHomingStart(long axis, long busId, long operationMode, long &homingState)
State machine function for performing a homing on an EPOS4.
Definition: SDK_Amplifier_Epos4.mc:607
CANBAUD
#define CANBAUD
CAN baud rate.
Definition: SdoDictionary.mh:87
SYS_CANOM_SDOABORT
#define SYS_CANOM_SDOABORT
Last CANopen SDO abort code.
Definition: SdoDictionary.mh:491
sdkEpos4_SetupCanBusModule
long sdkEpos4_SetupCanBusModule(long axis, long busId, long pdoNumber, long operationMode)
Setup the Can bus module for an Epos4.
Definition: SDK_Amplifier_Epos4.mc:313
EPOS4_OP_CSP
#define EPOS4_OP_CSP
Definition: SDK_Amplifier_Epos4.mh:130
sdkErrorPrint_SdoErrorDescription
void sdkErrorPrint_SdoErrorDescription(long errorCode)
Prints a error description for SDO abort codes.
Definition: SDK_Error_Description.mc:290
CANSYNCTIMER
#define CANSYNCTIMER
Cycle time for sending SYNC telegrams on the CAN bus.
Definition: SdoDictionary.mh:132
EPOS4_HOME_POSITION
#define EPOS4_HOME_POSITION
Definition: SDK_Amplifier_Epos4.mh:93
sdkEpos4_PrintErrorDescription
void sdkEpos4_PrintErrorDescription(long errorCode)
Prints a error description for Epos4 errors.
Definition: SDK_Amplifier_Epos4.mc:735
EPOS4_HOME_OFFSET_MOVE_DISTANCE
#define EPOS4_HOME_OFFSET_MOVE_DISTANCE
Definition: SDK_Amplifier_Epos4.mh:94
SYS_CANOM_MASTERSTATE
#define SYS_CANOM_MASTERSTATE
State of CAN master functionality.
Definition: SdoDictionary.mh:742
EPOS4_HOMING_ACCELERATION
#define EPOS4_HOMING_ACCELERATION
Definition: SDK_Amplifier_Epos4.mh:170
SYS_PROCESS
#define SYS_PROCESS(parno)
System Process Data: Setter.
Definition: SdoDictionary.mh:271
EPOS4_HOMING_METHOD
#define EPOS4_HOMING_METHOD
Definition: SDK_Amplifier_Epos4.mh:153
sdkSetupPositionPIDControlExt
long sdkSetupPositionPIDControlExt(long axis, long kprop, long kint, long kder, long kilim, long kilimtime, long bandwidth, long ffvel, long kffacc, long kffdec)
Set extended parameters for PID position control loop.
Definition: SDK_Axis_Setup.mc:65
GLB_PARAM
#define GLB_PARAM(parno)
Global Parameters: Setter.
Definition: SdoDictionary.mh:67
sdkSetupAxisMovementParam
long sdkSetupAxisMovementParam(long axis, long velres, long maxRpm, long ramptype, long rampmin, long jerkmin, long poserr)
Defines parameters which are required for the calculation of ramps and velocities.
Definition: SDK_Axis_Setup.mc:136
sdkEpos4_SetupCanVirtCntin
long sdkEpos4_SetupCanVirtCntin(long axis, long operationMode)
Setup the virtual counter input for an Epos4 with Can bus.
Definition: SDK_Amplifier_Epos4.mc:450
EPOS4_CURRENT_THRESHOLD_FOR_HOMING_MODE
#define EPOS4_CURRENT_THRESHOLD_FOR_HOMING_MODE
Definition: SDK_Amplifier_Epos4.mh:95
sdkEpos4_SetupCanSdoParam
long sdkEpos4_SetupCanSdoParam(long busId, long pdonumber, long axisPolarity, long operationMode)
Setup the Sdo parameter for an Epos4.
Definition: SDK_Amplifier_Epos4.mc:497
EPOS4_ERROR_CODE
#define EPOS4_ERROR_CODE
Definition: SDK_Amplifier_Epos4.mh:119

Data Sheets | Released Software | Software Manuals | Hardware Manuals | Maxon Shop

Maxon Support Center