ApossC SDK  V01.15
CAN_4Ax_MiniMACS6_csp.mc
#include "..\..\..\SDK\SDK_ApossC.mc"
// Parameters for the SDK function
#define M_AX_0 0 // Axis module number - DS402 Master
#define M_AX_1 1 // Axis module number - DS402 Master
#define M_AX_2 2 // Axis module number - DS402 Master
#define M_AX_3 3 // Axis module number - DS402 Master
#define S_AX_0 0 // Axis module number - DS402 Slave
#define S_AX_1 1 // Axis module number - DS402 Slave
#define S_AX_2 2 // Axis module number - DS402 Slave
#define S_AX_3 3 // Axis module number - DS402 Slave
#define DRIVE_BUSID1 3 // The CAN drive busId of the MiniMACS6
#define PDO_S_AX_0 1 // Used PDO number
#define PDO_S_AX_1 2 // Used PDO number
#define PDO_S_AX_2 3 // Used PDO number
#define PDO_S_AX_3 4 // Used PDO number
// Encoder settings & axis user units (Master)
#define AXIS_ENCRES 4*256 // Resolution of the encoder for position feed back in increments (quadcounts)
#define AXIS_POSENCREV 1 // Number of revolutions of the motor
#define AXIS_POSENCQC AXIS_ENCRES // Number of quadcounts in POSENCREV revolutions
#define AXIS_POSFACT_Z 1 // Number of revolutions of the input shaft
#define AXIS_POSFACT_N 1 // Number of revolutions of the output shaft in POSFACT_Z revolutions of the input shaft
#define AXIS_FEEDREV 1 // Number of revolutions of the gear box output shaft
#define AXIS_FEEDDIST 360 // Distance travelled (in user units) in FEEDREV revolutions of the gear box output shaft [°]
// Axis Movement Parameter (Master)
#define AXIS_MAX_RPM 5500 // Maximum velocity in RPM
#define AXIS_VELRES 100 // Velocity resolution, Scaling used for the velocity and acceleration/deceleration commands, default
#define AXIS_RAMPTYPE RAMPTYPE_JERKLIMITED // Defines the ramptype
#define AXIS_RAMPMIN 20000 // Maximum acceleration
#define AXIS_JERKMIN 1000 // Minimum time (ms) required before reaching the maximum acceleration
#define AXIS_TRACKERR 200000 // There is also a following error on DS402 Slave, could be very high ond the MACS
// Motor settings for actual torque feedback → VIRTAMP_PROCESS(0,PO_VIRTAMP_CURRENT)
#define SLAVE_TORQUE_CONST 15700 // Represents the motor’s torque constant uNm/A
#define SLAVE_MOT_RATED_TORQUE 135 // Motor rated torque mNm
// Axis MACS control loop settings, Master position control is not used
#define AXIS_KPROP 0
#define AXIS_KINT 0
#define AXIS_KDER 0
#define AXIS_KILIM 0
#define AXIS_KILIMTIME 0
#define AXIS_BANDWIDTH 1000
#define AXIS_FFVEL 1000
#define AXIS_KFFAC 0
#define AXIS_KFFDEC 0
// Define Cia402 Objects
#define DS402_AXESOFFSET 0x800
long main(void) {
// local variables
long i, retval;
long homingStateAx_0=0,homingStateAx_1=0,homingStateAx_2=0,homingStateAx_3=0;
print("-------------------------------------------------------------------------");
print(" Test application CANopen Master - MiniMACS6 DS402 Slave");
print("-------------------------------------------------------------------------");
ErrorClear();
AmpErrorClear(AXALL);
InterruptSetup(ERROR, ErrorHandler);
//----------------------------------------------------------------
// Device Setup
//
// For the operation of 4 axes via Can the baud rate must be set
// to 1 MBaud. In addition, the CANSYNCTIME must be set to 2 ms.
// As a rule of thumb 3 axis synchronization via CAN must happen
// with 1Mbaud and synctime 1 ms.
//----------------------------------------------------------------
{
print("New Baudrate: 1MBaud");
CanOpenRestart();
Delay(500);
}
//----------------------------------------------------------------
// Application Setup
//----------------------------------------------------------------
// set all slaves to PREOPERATIONAL by sending an NMT.
// initialising maxon drives
sdkMiniMACS6_SetupCanSdoParam(DRIVE_BUSID1, PDO_S_AX_0, S_AX_0, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanSdoParam(DRIVE_BUSID1, PDO_S_AX_1, S_AX_1, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanSdoParam(DRIVE_BUSID1, PDO_S_AX_2, S_AX_2, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanSdoParam(DRIVE_BUSID1, PDO_S_AX_3, S_AX_3, MINIMACS6_OP_CSP);
// setup CANopen bus module for csp mode
sdkMiniMACS6_SetupCanBusModule(M_AX_0, DRIVE_BUSID1, PDO_S_AX_0, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanBusModule(M_AX_1, DRIVE_BUSID1, PDO_S_AX_1, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanBusModule(M_AX_2, DRIVE_BUSID1, PDO_S_AX_2, MINIMACS6_OP_CSP);
sdkMiniMACS6_SetupCanBusModule(M_AX_3, DRIVE_BUSID1, PDO_S_AX_3, MINIMACS6_OP_CSP);
// setup virtual amplifier for csp mode
// setup irtual counter for csp mode
// start all slaves commanding them into OPERATIONAL.
// Setup axsi parameter (Master)
for (i = M_AX_0; i <= M_AX_3; i++)
{
// Movement parameters for the axis
AXIS_VELRES,
AXIS_MAX_RPM,
AXIS_RAMPTYPE,
AXIS_RAMPMIN,
AXIS_JERKMIN,
AXIS_TRACKERR
);
// Definition of the user units
AXIS_POSENCREV,
AXIS_POSENCQC,
AXIS_POSFACT_Z,
AXIS_POSFACT_N,
AXIS_FEEDREV,
AXIS_FEEDDIST
);
// Position control setup
AXIS_KPROP,
AXIS_KINT,
AXIS_KDER,
AXIS_KILIM,
AXIS_KILIMTIME,
AXIS_BANDWIDTH,
AXIS_FFVEL,
AXIS_KFFAC,
AXIS_KFFDEC
);
// Slave information for correct display of current torque
SdoWrite( DRIVE_BUSID1, 0x6076 + DS402_AXESOFFSET*i, 00, SLAVE_MOT_RATED_TORQUE); // Set Motor rated torque
SdoWrite( DRIVE_BUSID1, 0x28C0 + i, VIRTAMP_TORQUE_CONST, SLAVE_TORQUE_CONST); // Set the motor’s torque constant
print("Setup axis parameter: ", i);
}
//----------------------------------------------------------------
// End of Application Setup
//----------------------------------------------------------------
// Homing setup
print("\nDS402 MiniMACS6 Homing:");
// The homing setup can also be configured on the DS402 slave.
for (i = M_AX_0; i <= M_AX_3; i++)
{
SdoWrite( DRIVE_BUSID1, 0x6098 + DS402_AXESOFFSET*i, 0, 37); // Select "Home at actual position"
SdoWrite( DRIVE_BUSID1, 0x607C + DS402_AXESOFFSET*i, 0, 0); // Set homing offset to [uu]
}
// Homing statemachine
retval=0;
while(retval!=0x0F)
{
retval.i[0] = sdkMiniMACS6_AxisHomingStart(M_AX_0, DRIVE_BUSID1, MINIMACS6_OP_CSP, homingStateAx_0);
retval.i[1] = sdkMiniMACS6_AxisHomingStart(M_AX_1, DRIVE_BUSID1, MINIMACS6_OP_CSP, homingStateAx_1);
retval.i[2] = sdkMiniMACS6_AxisHomingStart(M_AX_2, DRIVE_BUSID1, MINIMACS6_OP_CSP, homingStateAx_2);
retval.i[3] = sdkMiniMACS6_AxisHomingStart(M_AX_3, DRIVE_BUSID1, MINIMACS6_OP_CSP, homingStateAx_3);
}
print("");
print("-----------------------------------------------------------");
print(" Movement in CSP Mode ");
print("----------------------------------------------------------- \n");
// Movement settings
Vel(AXALL, 100);
Acc(AXALL, 100);
Dec(AXALL, 100);
// Enable the axes
AxisControl(M_AX_0, ON,M_AX_1, ON,M_AX_2, ON,M_AX_3, ON);
while(1)
{
print("Start, move to target position - 10 revolutions");
AxisPosAbsStart( M_AX_0, 10*AXIS_FEEDDIST,
M_AX_1, 10*AXIS_FEEDDIST,
M_AX_2, 10*AXIS_FEEDDIST,
M_AX_3, 10*AXIS_FEEDDIST);
AxisWaitReached(M_AX_0,M_AX_1,M_AX_2,M_AX_3);
print("Target position is reached \n");
print("Start, back to start position");
AxisPosAbsStart( M_AX_0, 0,
M_AX_1, 0,
M_AX_2, 0,
M_AX_3, 0);
AxisWaitReached(M_AX_0,M_AX_1,M_AX_2,M_AX_3);
print("Start position is reached");
print(i-1, " repetitions to go \n");
}
print("Program done, Axis OFF ");
AxisControl(AXALL, OFF);
return(0);
}
void ErrorHandler(void)
{
long axeNbr = ErrorAxis();
long errNbr = ErrorNo();
long errInfoNbr = ErrorInfo();
AxisControl(AXALL,OFF);
switch(errNbr)
{
case F_AMP: if( axeNbr==M_AX_0 ||axeNbr==M_AX_1 || axeNbr==M_AX_2 || axeNbr==M_AX_3 )
{
print("DS402 Slave Error");
print("Error Axis: ", axeNbr ," ErrorCode: 0x", radixstr(SdoRead(DRIVE_BUSID1,0x603F+DS402_AXESOFFSET*axeNbr,0x00),16));
// Clear error on Slave Device
Delay(5000);
AmpErrorClear(axeNbr);
}
else
{
print("ErrorNo: ",errNbr," info: ",errInfoNbr, " AxisNo: ", axeNbr);
}
break;
case F_CANIO: print("ErrorNo: ",errNbr," info: ",errInfoNbr);
printf("SDO Abort Code %lX\n", SYS_PROCESS(SYS_CANOM_SDOABORT) );
print("Check Can baudrate & Can bus id");
break;
default: print("ErrorNo: ",errNbr," info: ",errInfoNbr, " AxisNo: ", axeNbr);
}
ErrorClear();
print(""); print(" There is no error handlig → Exit()");
Exit(0);
}
sdkSetupAxisUserUnits
long sdkSetupAxisUserUnits(long axis, long posencrev, long posencqc, long posfact_z, long posfact_n, long feedrev, long feeddist)
Setup to convert the resolution of the machine in user units.
Definition: SDK_Axis_Setup.mc:104
CANBAUD
#define CANBAUD
CAN baud rate.
Definition: SdoDictionary.mh:87
SYS_CANOM_SDOABORT
#define SYS_CANOM_SDOABORT
Last CANopen SDO abort code.
Definition: SdoDictionary.mh:491
sdkMiniMACS6_SetupCanBusModule
long sdkMiniMACS6_SetupCanBusModule(long axis, long busId, long pdoNumber, long operationMode)
Setup the Can bus module for an MiniMACS6 DS402 slave.
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mc:37
CANSYNCTIMER
#define CANSYNCTIMER
Cycle time for sending SYNC telegrams on the CAN bus.
Definition: SdoDictionary.mh:132
sdkMiniMACS6_SetupCanVirtCntin
long sdkMiniMACS6_SetupCanVirtCntin(long axis, long operationMode)
Setup the virtual counter input for an MiniMACS6 DS402 slave with Can bus.
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mc:183
sdkMiniMACS6_AxisHomingStart
long sdkMiniMACS6_AxisHomingStart(long axis, long busId, long operationMode, long &homingState)
State machine function for performing a homing on an MiniMACS6 DS402 slave.
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mc:318
sdkMiniMACS6_SetupCanSdoParam
long sdkMiniMACS6_SetupCanSdoParam(long busId, long pdonumber, long slaveAxisNo, long operationMode)
Setup the Sdo parameter for an MiniMACS6 DS402 slave.
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mc:230
SYS_CANOM_MASTERSTATE
#define SYS_CANOM_MASTERSTATE
State of CAN master functionality.
Definition: SdoDictionary.mh:742
MINIMACS6_OP_CSP
#define MINIMACS6_OP_CSP
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mh:45
SYS_PROCESS
#define SYS_PROCESS(parno)
System Process Data: Setter.
Definition: SdoDictionary.mh:271
VIRTAMP_TORQUE_CONST
#define VIRTAMP_TORQUE_CONST
Represents the motor’s torque constant.
Definition: SdoDictionary.mh:5576
sdkSetupPositionPIDControlExt
long sdkSetupPositionPIDControlExt(long axis, long kprop, long kint, long kder, long kilim, long kilimtime, long bandwidth, long ffvel, long kffacc, long kffdec)
Set extended parameters for PID position control loop.
Definition: SDK_Axis_Setup.mc:65
GLB_PARAM
#define GLB_PARAM(parno)
Global Parameters: Setter.
Definition: SdoDictionary.mh:67
sdkSetupAxisMovementParam
long sdkSetupAxisMovementParam(long axis, long velres, long maxRpm, long ramptype, long rampmin, long jerkmin, long poserr)
Defines parameters which are required for the calculation of ramps and velocities.
Definition: SDK_Axis_Setup.mc:136
sdkMiniMACS6_SetupCanVirtAmp
long sdkMiniMACS6_SetupCanVirtAmp(long axis, long maxRpm, long operationMode)
Setup the virtual amplifier for an MiniMACS6 DS402 slave with Can bus.
Definition: SDK_Amplifier_MiniMACS6_DS402_Slave.mc:112

Data Sheets | Released Software | Software Manuals | Hardware Manuals | Maxon Shop

Maxon Support Center