ApossC SDK  V01.15
Maxon_EC45_flat_1ax_BC_Hall.mc
#include <SysDef.mh>
// Relative path to the main folder ApossC_SDK_Vxx.xx
#include "..\..\..\..\..\..\SDK\SDK_ApossC.mc"
// Setting the axis number. Hall ports are always bound to the respective axis number.
#define AXIS1_NO 0 // Axis module number
// Axe settings
#define EC45FLAT_CONTROLMODE HWAMP_MODE_POS_CUR // Define control typ
#define EC45FLAT_HALL_ALIGNMENT HALL_ALIGNMENT_120DEGREE // Hall alignment 120° standard
#define EC45FLAT_HALL_DIRECT -1 // Hall direction is inverted when using maxon motors
#define EC45FLAT_POLEPAIRS 8 // Number of pole pairs
#define EC45FLAT_CONTCUR 2970 // Nomial continious current allowed in mA
#define EC45FLAT_MAXCUR EC45FLAT_CONTCUR*1.25 // Maximal current allowed in mA
#define EC45FLAT_THERMAL_TIME 13400 // Thermal time constant of the winding
#define EC45FLAT_MAX_RPM 5500 // Maximum velocity in RPM
#define EC45FLAT_CURKPROP 2200 // Proportional factor of current controller
#define EC45FLAT_CURKINT 300 // Integral factor of current controller
#define EC45FLAT_CURKILIM 18000 // Integral limit of current controller
// not used in this example → HWAMP_MODE_POS_CUR
#define EC45FLAT_VELKPROP 2000 // Proportional factor of velocity controller
#define EC45FLAT_VELKINT 250 // Integral factor of velocity controller
#define EC45FLAT_VELKILIM 1000 // Integral limit of velocity controller
#define EC45FLAT_VELRES 100 // Velocity resolution, Scaling used for the velocity and acceleration/deceleration commands
#define EC45FLAT_RAMPTYPE RAMPTYPE_JERKLIMITED // Defines the ramptype
#define EC45FLAT_RAMPMIN 1000 // Maximum acceleration
#define EC45FLAT_JERKMIN 500 // Minimum time (ms) required before reaching the maximum acceleration
#define EC45FLAT_POSERR 500 // Maximal track/ position error allowed in qc
#define EC45FLAT_DIRECTION 1 // User units have normal orientation. Increasing encoder values result in increasing user positions.
#define EC45FLAT_KPROP 1000 // Proportional value for PID position control loop
#define EC45FLAT_KINT 0 // Integral value for PID position control loop
#define EC45FLAT_KDER 2000 // Derivative value for PID position control loop
#define EC45FLAT_KILIM 1000 // Limit value for the integral sum of the PID position control loop
#define EC45FLAT_KILIMTIME 0 // Time used to increase or decrease the integral limit
#define EC45FLAT_BANDWIDTH 1000 // Bandwidth within which the PID filter is active. 1000 equals to 100% velocity setpoint
#define EC45FLAT_FFVEL 0 // Velocity Feed forward
#define EC45FLAT_KFFACC 100 // Acceleration Feed forward
#define EC45FLAT_KFFDEC 100 // Deceleration Feed Forward
#define EC45FLAT_POSENCREV 1 // Number of revolutions of the motor
#define EC45FLAT_POSENCQC EC45FLAT_POLEPAIRS*6 // Number of quadcounts in POSENCREV revolutions
#define EC45FLAT_POSFACT_Z 169 // Number of revolutions of the input shaft
#define EC45FLAT_POSFACT_N 9 // Number of revolutions of the output shaft in POSFACT_Z revolutions of the input shaft
#define EC45FLAT_FEEDREV 1 // Number of revolutions of the gear box output shaft
#define EC45FLAT_FEEDDIST 36000 // Distance travelled (in user units) in FEEDREV revolutions of the gear box output shaft
// Function delkratation
long setupEC45Flat_BC_Hall(long axisNo);
long main(void)
{
ErrorClear();
DefOrigin(AXIS1_NO);
// Setup axis & amplifier
setupEC45Flat_BC_Hall(AXIS1_NO);
// Activate the axis
AxisControl(AXIS1_NO, ON);
// Start an endless movement with continuous move control with 50% velocity and 50% acceleration
sdkStartContinuousMove(AXIS1_NO, 50, 50);
while(1)
{
// Print axis information all 500 ms
Delay(500);
}
return(0);
}
long setupEC45Flat_BC_Hall(long axisNo)
{
// Hall setup for using it as encoder
sdkSetupHallEncoder( axisNo, HALL_ALIGNMENT_120DEGREE, EC45FLAT_HALL_DIRECT);
// Amplifier setup
HWAMP_PARAM(axisNo, HWAMP_COMMTYPE) = HWAMP_COMMTYPE_BLDC; // Set motor type
HWAMP_PARAM(axisNo, HWAMP_MODE) = EC45FLAT_CONTROLMODE; // Set controller priciple
HWAMP_PARAM(axisNo, HWAMP_POLES) = EC45FLAT_POLEPAIRS; // Number of pole pairs
HWAMP_PARAM(axisNo, HWAMP_MAXCUR) = EC45FLAT_MAXCUR; // Max current in mA
HWAMP_PARAM(axisNo, HWAMP_MAXRPM) = EC45FLAT_MAX_RPM; // Given in RPM
// Current control setup
EC45FLAT_CURKPROP,
EC45FLAT_CURKINT,
EC45FLAT_CURKILIM
);
// Velocity control setup - not used at the moment
EC45FLAT_VELKPROP,
EC45FLAT_VELKINT,
EC45FLAT_VELKILIM
);
// Movement parameters for the axis
EC45FLAT_VELRES,
EC45FLAT_MAX_RPM,
EC45FLAT_RAMPTYPE,
EC45FLAT_RAMPMIN,
EC45FLAT_JERKMIN,
EC45FLAT_POSERR
);
// Set the direction of the axis
EC45FLAT_DIRECTION);
// Position control setup
EC45FLAT_KPROP,
EC45FLAT_KINT,
EC45FLAT_KDER,
EC45FLAT_KILIM,
EC45FLAT_KILIMTIME,
EC45FLAT_BANDWIDTH,
EC45FLAT_FFVEL,
EC45FLAT_KFFACC,
EC45FLAT_KFFDEC
);
// Definition of the user units
EC45FLAT_POSENCREV,
EC45FLAT_POSENCQC,
EC45FLAT_POSFACT_Z,
EC45FLAT_POSFACT_N,
EC45FLAT_FEEDREV,
EC45FLAT_FEEDDIST
);
// Setup virtual I2T
sdkSetupVirtualI2T(axisNo,EC45FLAT_CONTCUR, EC45FLAT_THERMAL_TIME);
return(1);
}
HWAMP_MODE
#define HWAMP_MODE
Mode of operation.
Definition: SdoDictionary.mh:7639
sdkSetupAxisUserUnits
long sdkSetupAxisUserUnits(long axis, long posencrev, long posencqc, long posfact_z, long posfact_n, long feedrev, long feeddist)
Setup to convert the resolution of the machine in user units.
Definition: SDK_Axis_Setup.mc:104
sdkSetupVirtualI2T
long sdkSetupVirtualI2T(long axis, long nominalCur, long thermalTime)
Function to generate a virtual I2T protection.
Definition: SDK_Amplifier_MACS.mc:336
HWAMP_COMMTYPE
#define HWAMP_COMMTYPE
Commutation type in use.
Definition: SdoDictionary.mh:7749
HWAMP_MAXCUR
#define HWAMP_MAXCUR
Maximal current allowed.
Definition: SdoDictionary.mh:7815
HWAMP_POLES
#define HWAMP_POLES
Number of pole pairs.
Definition: SdoDictionary.mh:7765
sdkSetupVelocityPIControl
long sdkSetupVelocityPIControl(long axis, long velkprop, long velkint, long velkilim)
Set parameters for PI velocity control loop.
Definition: SDK_Amplifier_MACS.mc:315
sdkInfoPrintAxesPos
long sdkInfoPrintAxesPos()
Prints the position information of all axes.
Definition: SDK_Information_General.mc:78
sdkSetupHallEncoder
long sdkSetupHallEncoder(long axis, long hallAligment, long hallDirection)
Settings for an hall encoder.
Definition: SDK_Encoder_Setup.mc:275
sdkStartContinuousMove
long sdkStartContinuousMove(long axis, long vel, long acc)
Start a movement in continuous position mode.
Definition: SDK_Motion_Movement.mc:26
sdkSetupAxisDirection
long sdkSetupAxisDirection(long axis, long posdrct)
Definition of the rotation direction of the axis.
Definition: SDK_Axis_Setup.mc:186
HALL_ALIGNMENT_120DEGREE
#define HALL_ALIGNMENT_120DEGREE
Definition: SdoDictionary.mh:8320
sdkSetupPositionPIDControlExt
long sdkSetupPositionPIDControlExt(long axis, long kprop, long kint, long kder, long kilim, long kilimtime, long bandwidth, long ffvel, long kffacc, long kffdec)
Set extended parameters for PID position control loop.
Definition: SDK_Axis_Setup.mc:65
HWAMP_PARAM
#define HWAMP_PARAM(modno, parno)
HW Amplifier Parameters: Setter.
Definition: SdoDictionary.mh:7627
sdkSetupAxisMovementParam
long sdkSetupAxisMovementParam(long axis, long velres, long maxRpm, long ramptype, long rampmin, long jerkmin, long poserr)
Defines parameters which are required for the calculation of ramps and velocities.
Definition: SDK_Axis_Setup.mc:136
HWAMP_MAXRPM
#define HWAMP_MAXRPM
Maximum velocity in RPM.
Definition: SdoDictionary.mh:7833
sdkSetupCurrentPIControl
long sdkSetupCurrentPIControl(long axis, long curkprop, long curkint, long curkilim)
Set parameters for PI current control loop.
Definition: SDK_Amplifier_MACS.mc:293
HWAMP_COMMTYPE_BLDC
#define HWAMP_COMMTYPE_BLDC
Definition: SdoDictionary.mh:8283

Data Sheets | Released Software | Software Manuals | Hardware Manuals | Maxon Shop

Maxon Support Center