ApossC SDK  V01.15
Maxon_ECi40_3ax_SC_OL_Inc.mc
#include <SysDef.mh>
// Relative path to the main folder ApossC_SDK_Vxx.xx
#include "..\..\..\..\..\..\SDK\SDK_ApossC.mc"
#define C_AXIS1 0 // Axis module number
#define C_AXIS1_ENCPORT 0 // Encoder port number. Usually, module instance 0 is connected to X1 and so on. Please refer to product manual
#define C_AXIS2 1 // Axis module number
#define C_AXIS2_ENCPORT 1 // Encoder port number. Usually, module instance 0 is connected to X1 and so on. Please refer to product manual
#define C_AXIS3 2 // Axis module number
#define C_AXIS3_ENCPORT 2 // Encoder port number. Usually, module instance 0 is connected to X1 and so on. Please refer to product manual
#define C_AXIS1_DIRECTION 1 // User units have normal orientation. Increasing encoder values result in increasing user positions.
#define C_AXIS2_DIRECTION -1 // User units are inverted. Increasing encoder values result in decreasing user positions.
#define C_AXIS3_DIRECTION -1 // User units are inverted. Increasing encoder values result in decreasing user positions.
#define C_AXIS_ENCRES 1024 // Resolution of the encoder for position feed back in increments (quadcounts)
#define C_AXIS_ENC_LATCHTYPE 1 // Defines the latch type: Digital input
#define C_AXIS_ENC_LATCHPARAM 1 // Latch on digital input 1
#define C_AXIS_ENC_LATCHSLOPE HWLATCH_SLOPE_RISING // Defines the slope of the trigger signal (Default 1)
#define C_MOTOR_CONTROLMODE HWAMP_MODE_POS_VEL_CUR // Define control typ
#define C_MOTOR_POLEPAIRS 8 // Number of pole pairs
#define C_MOTOR_MAXCUR 8670 // Maximal current allowed in mA
#define C_MOTOR_MAX_RPM 7740 // Maximum velocity in RPM
#define C_MOTOR_CURKPROP 320 // Proportional factor of current controller
#define C_MOTOR_CURKINT 90 // Integral factor of current controller
#define C_MOTOR_CURKILIM 32767 // Integral limit of current controller
#define C_MOTOR_VELKPROP 2000 // Proportional factor of velocity controller
#define C_MOTOR_VELKINT 250 // Integral factor of velocity controller
#define C_MOTOR_VELKILIM 1000 // Integral limit of velocity controller
#define C_MOTOR_BRUSHLESS 1 // Mode of aligment: For brushless motors
#define C_MOTOR_ALIGN_CUR 2000 // Current for the alignment function in mA
#define C_AXIS_VELRES 1000 // Velocity resolution, Scaling used for the velocity and acceleration/deceleration commands
#define C_AXIS_RAMPTYPE RAMPTYPE_JERKLIMITED // Defines the ramptype
#define C_AXIS_RAMPMIN 1000 // Maximum acceleration
#define C_AXIS_JERKMIN 100 // Minimum time (ms) required before reaching the maximum acceleration
#define C_AXIS_TRACKERR C_AXIS_ENCRES // Maximal track/ position error allowed in qc
#define C_AXIS_KPROP 80 // Proportional value for PID position control loop
#define C_AXIS_KINT 0 // Integral value for PID position control loop
#define C_AXIS_KDER 600 // Derivative value for PID position control loop
#define C_AXIS_KILIM 1000 // Limit value for the integral sum of the PID position control loop
#define C_AXIS_KILIMTIME 0 // Time used to increase or decrease the integral limit
#define C_AXIS_BANDWIDTH 1000 // Bandwidth within which the PID filter is active. 1000 equals to 100% velocity setpoint
#define C_AXIS_FFVEL 1000 // Velocity Feed forward
#define C_AXIS_KFFAC 0 // Acceleration Feed forward
#define C_AXIS_KFFDEC 0 // Deceleration Feed Forward
#define C_AXIS_POSENCREV 1 // Number of revolutions of the motor
#define C_AXIS_POSENCQC C_AXIS_ENCRES // Number of quadcounts in POSENCREV revolutions
#define C_AXIS_POSFACT_Z 1 // Number of revolutions of the input shaft
#define C_AXIS_POSFACT_N 1 // Number of revolutions of the output shaft in POSFACT_Z revolutions of the input shaft
#define C_AXIS_FEEDREV 1 // Number of revolutions of the gear box output shaft
#define C_AXIS_FEEDDIST C_AXIS_ENCRES // Distance travelled (in user units) in FEEDREV revolutions of the gear box output shaft
long main(void)
{
long i, checkMotorAlignment;
// Encoder setup
C_AXIS1_ENCPORT,
C_AXIS_ENCRES,
C_AXIS_ENC_LATCHTYPE,
C_AXIS_ENC_LATCHPARAM,
C_AXIS_ENC_LATCHSLOPE
);
C_AXIS2_ENCPORT,
C_AXIS_ENCRES,
C_AXIS_ENC_LATCHTYPE,
C_AXIS_ENC_LATCHPARAM,
C_AXIS_ENC_LATCHSLOPE
);
C_AXIS3_ENCPORT,
C_AXIS_ENCRES,
C_AXIS_ENC_LATCHTYPE,
C_AXIS_ENC_LATCHPARAM,
C_AXIS_ENC_LATCHSLOPE
);
// Set the direction of the axis
C_AXIS1_DIRECTION);
C_AXIS2_DIRECTION);
C_AXIS3_DIRECTION);
for(i=C_AXIS1;i<=C_AXIS3;i++)
{
// Amplifier setup
C_MOTOR_CONTROLMODE,
C_MOTOR_POLEPAIRS,
C_MOTOR_MAXCUR,
C_AXIS_ENCRES,
C_MOTOR_MAX_RPM
);
// Current control setup
C_MOTOR_CURKPROP,
C_MOTOR_CURKINT,
C_MOTOR_CURKILIM
);
// Velocity control setup
C_MOTOR_VELKPROP,
C_MOTOR_VELKINT,
C_MOTOR_VELKILIM
);
// Movement parameters for the axis
C_AXIS_VELRES,
C_MOTOR_MAX_RPM,
C_AXIS_RAMPTYPE,
C_AXIS_RAMPMIN,
C_AXIS_JERKMIN,
C_AXIS_TRACKERR
);
// Position control setup
C_AXIS_KPROP,
C_AXIS_KINT,
C_AXIS_KDER,
C_AXIS_KILIM,
C_AXIS_KILIMTIME,
C_AXIS_BANDWIDTH,
C_AXIS_FFVEL,
C_AXIS_KFFAC,
C_AXIS_KFFDEC
);
// Definition of the user units
C_AXIS_POSENCREV,
C_AXIS_POSENCQC,
C_AXIS_POSFACT_Z,
C_AXIS_POSFACT_N,
C_AXIS_FEEDREV,
C_AXIS_FEEDDIST
);
}
// Motor Alignment
checkMotorAlignment = sdkMotorMultiAlignment(
C_AXIS1,
3,
C_MOTOR_BRUSHLESS,
C_MOTOR_MAXCUR,
C_MOTOR_ALIGN_CUR);
if(checkMotorAlignment<0)
{
print("Sorry alignement didn't work we exit");
Exit(0);
}
for(i=C_AXIS1;i<=C_AXIS3;i++)
{
AxisControl(i, ON);
// Start an endless movement with continuous move control
sdkStartContinuousMove(i, 1000, 500);
}
while(1)
{
// Print axis information all 500 ms
Delay(2000);
}
return(0);
}//$X {REG_ACTPOS,1,1,0,-1,0,-1,0,(-1),-1},0x2500,1,0
//$X {User Parameter (1),1,1,0,-1,0,-1,0,(-1),-1},0x2201,1,0
//$X {REG_TRACKERR,1,1,0,-1,0,-1,0,(-1),-1},0x2500,6,0
//$X {REG_TRACKERR,1,1,0,-1,0,-1,0,(-1),-1},0x2501,6,0
//$X {REG_TRACKERR,1,1,0,-1,0,-1,0,(-1),-1},0x2502,6,0
//$X {REG_TRACKERR,1,1,0,-1,0,-1,0,(-1),-1},0x2503,6,0
sdkSetupAxisUserUnits
long sdkSetupAxisUserUnits(long axis, long posencrev, long posencqc, long posfact_z, long posfact_n, long feedrev, long feeddist)
Setup to convert the resolution of the machine in user units.
Definition: SDK_Axis_Setup.mc:104
sdkSetupIncEncoder
long sdkSetupIncEncoder(long axis, long encPort, long encRes, long latchType, long latchParam, long latchSlope)
Settings for an incremental encoder.
Definition: SDK_Encoder_Setup.mc:43
sdkSetupVelocityPIControl
long sdkSetupVelocityPIControl(long axis, long velkprop, long velkint, long velkilim)
Set parameters for PI velocity control loop.
Definition: SDK_Amplifier_MACS.mc:315
sdkInfoPrintAxesPos
long sdkInfoPrintAxesPos()
Prints the position information of all axes.
Definition: SDK_Information_General.mc:78
sdkStartContinuousMove
long sdkStartContinuousMove(long axis, long vel, long acc)
Start a movement in continuous position mode.
Definition: SDK_Motion_Movement.mc:26
sdkMotorMultiAlignment
long sdkMotorMultiAlignment(long axis, long axisNumber, long mode, long maxCurrent, long alignCurrent)
The purpose of this function is to find the rotor position of a brushless motor in relation to the en...
Definition: SDK_Amplifier_MotorAlignment.mc:79
sdkSetupAmpPmsmMotor
long sdkSetupAmpPmsmMotor(long axis, long controlMode, long polePairs, long maxCur, long encQc, long maxRpm)
Sets the amplifier parameters for a brushless, PMSM commuted motor (no Hall sensors are used)
Definition: SDK_Amplifier_MACS.mc:230
sdkSetupAxisDirection
long sdkSetupAxisDirection(long axis, long posdrct)
Definition of the rotation direction of the axis.
Definition: SDK_Axis_Setup.mc:186
sdkSetupPositionPIDControlExt
long sdkSetupPositionPIDControlExt(long axis, long kprop, long kint, long kder, long kilim, long kilimtime, long bandwidth, long ffvel, long kffacc, long kffdec)
Set extended parameters for PID position control loop.
Definition: SDK_Axis_Setup.mc:65
sdkSetupAxisMovementParam
long sdkSetupAxisMovementParam(long axis, long velres, long maxRpm, long ramptype, long rampmin, long jerkmin, long poserr)
Defines parameters which are required for the calculation of ramps and velocities.
Definition: SDK_Axis_Setup.mc:136
sdkSetupCurrentPIControl
long sdkSetupCurrentPIControl(long axis, long curkprop, long curkint, long curkilim)
Set parameters for PI current control loop.
Definition: SDK_Amplifier_MACS.mc:293

Data Sheets | Released Software | Software Manuals | Hardware Manuals | Maxon Shop

Maxon Support Center