ApossC SDK  V01.15
PWM_1Ax_ESCON.mc
#include "..\..\..\SDK\SDK_ApossC.mc"
// Application settings to change the mode
#define PWM_AXIS_MODE 0
#define PWM_USER_MODE 1
#define PWM_MODE PWM_AXIS_MODE
//#define PWM_MODE PWM_USER_MODE
// ESCON control settings
#define ESCON_AXIS_NO 0 // Axis number (zero based) → PWM_AXIS_MODE
#define ESCON_PWM_USER_PARAM 1 // User parameter number → PWM_USER_MODE
#define ESCON_PWM_DIGOUTPUT_NO 0 // Digital output for PWM cmd value (zero based)
#define ESCON_ENABLE_DIGOUTPUT_NO 1 // Digital output for ESCON enable (zero based)
#define ESCON_PWM_FREQUENCY 50 // PWM frequency [Hz]
#define ESCON_PWM_CYCLE_RANGE 80 // PWM cycle range 10-90%
#define ESCON_PWM_POLARITY HWPWMGEN_POLARITY_POSITIVE
// Analog feedback defines
#define ESCON_AI_FEEDBACK_NO 0 // Analog input number (zero based)
#define ESCON_AI_SPEED_MIN_VOLTAGE 0 // 0 voltage → -5000 rpm
#define ESCON_AI_SPEED_OFF_VOLTAGE 2000 // offset: 2 voltage → 0 rpm
#define ESCON_AI_SPEED_MAX_VOLTAGE 4000 // 4 voltage → 5000 rpm
#define ESCON_AI_SPEED_MIN_RPM -5000 // 0 voltage → -5000 rpm
#define ESCON_AI_SPEED_MAX_RPM 5000 // 4 voltage → 5000 rpm
// Set velocity for pwm axis mode (0 → +/- 100)
long cvel = 0;
// Set duty cycle for pwm user parameter mode (10 → 90%)
long dutyCycle = 0x7FFF; // 50%
long main(void)
{
#if PWM_MODE == PWM_USER_MODE
sdkSetupPwmGenerator_UserParamMode( ESCON_PWM_USER_PARAM,
ESCON_PWM_DIGOUTPUT_NO,
ESCON_PWM_FREQUENCY,
ESCON_PWM_CYCLE_RANGE,
ESCON_PWM_POLARITY);
#else
ESCON_ENABLE_DIGOUTPUT_NO,
ESCON_PWM_DIGOUTPUT_NO,
ESCON_PWM_FREQUENCY,
ESCON_PWM_CYCLE_RANGE,
ESCON_PWM_POLARITY);
#endif
sdkScaleAnalogInput( ESCON_AI_FEEDBACK_NO,
ESCON_AI_SPEED_MIN_VOLTAGE,
ESCON_AI_SPEED_MAX_VOLTAGE,
ESCON_AI_SPEED_OFF_VOLTAGE,
ESCON_AI_SPEED_MIN_RPM,
ESCON_AI_SPEED_MAX_RPM);
#if PWM_MODE == PWM_USER_MODE
// Automatic disable if there is an error
// Reset enable output if there was an error
DigOutput(ESCON_ENABLE_DIGOUTPUT_NO+1,0);
Delay(50);
// Enable ESCON Controller
DigOutput(ESCON_ENABLE_DIGOUTPUT_NO+1,1);
#else
// Enable axis
AxisControl(ESCON_AXIS_NO, ON);
// Set profil
Acc(ESCON_AXIS_NO,100);
Dec(ESCON_AXIS_NO,100);
// Set constant velocity and start axis
Cvel(ESCON_AXIS_NO,cvel);
AxisCvelStart(ESCON_AXIS_NO);
#endif
while(1)
{
#if PWM_MODE == PWM_USER_MODE
// reset dutycycle
USER_PARAM(ESCON_PWM_USER_PARAM)=dutyCycle;
print("HWPWMGEN_MODE_UNSIGNED, PWM DuryCycle: ",HWPWMGEN_PROCESS(ESCON_PWM_DIGOUTPUT_NO,PO_HWPWMGEN_VALUE));
#else
// Set constant velocity and restart axis
Cvel(ESCON_AXIS_NO,cvel);
AxisCvelStart(ESCON_AXIS_NO);
print("HWPWMGEN_MODE_SIGNED, PWM DuryCycle: ",HWPWMGEN_PROCESS(ESCON_PWM_DIGOUTPUT_NO,PO_HWPWMGEN_VALUE));
#endif
print("ESCON Feedback: ",AnalogInput(ESCON_AI_FEEDBACK_NO + 1)," Rpm");
print("");
Delay(2000);
}
}
ESCCONDGLB
#define ESCCONDGLB
ESC Behaviour global.
Definition: SdoDictionary.mh:194
sdkSetupPwmGenerator_UserParamMode
long sdkSetupPwmGenerator_UserParamMode(long userParam, long digOutPWM, long frequency, long cycleRange, long polarity)
Setting up a PWM output with a user parameter as input source.
Definition: SDK_Miscellaneous_IO.mc:33
GLB_PARAM_ESCCONDGLB_OUT_OFF
#define GLB_PARAM_ESCCONDGLB_OUT_OFF
Definition: SdoDictionary.mh:220
HWPWMGEN_PROCESS
#define HWPWMGEN_PROCESS(modno, parno)
HW PWM Generators Process Data: Setter.
Definition: SdoDictionary.mh:12398
PO_HWPWMGEN_VALUE
#define PO_HWPWMGEN_VALUE
Current Duty Cycle (0-100%)
Definition: SdoDictionary.mh:12409
USER_PARAM
#define USER_PARAM(parno)
User Parameters: Setter.
Definition: SdoDictionary.mh:244
sdkSetupPwmGenerator_AxisModeVel
long sdkSetupPwmGenerator_AxisModeVel(long axisNo, long digOutEnable, long digOutPWM, long frequency, long cycleRange, long polarity)
Setting up a PWM output with a virtual amplifier as input source.
Definition: SDK_Miscellaneous_IO.mc:74
sdkScaleAnalogInput
long sdkScaleAnalogInput(long analogInputNo, long minVoltage, long maxVoltage, long offsetVoltage, long minValue, long maxValue)
Scaling of an analog input with user units.
Definition: SDK_Miscellaneous_IO.mc:127
GLB_PARAM
#define GLB_PARAM(parno)
Global Parameters: Setter.
Definition: SdoDictionary.mh:67

Data Sheets | Released Software | Software Manuals | Hardware Manuals | Maxon Shop

Maxon Support Center