 |
ApossC SDK
V01.15
|
Go to the documentation of this file.
15 #ifndef HWSIGGEN_MODE_ENABLE
16 #define HWSIGGEN_MODE_ENABLE 0x0001
43 long virtMasterNo = encPortOut;
47 print(
"Controller does not support Signal Generator");
53 print(
"Port does not support Signal Generator");
59 print(
"Controller does not support Virtual Masters");
65 print(
"Port does not support Virtual Masters");
119 long virtMasterNo = encPort;
123 print(
"Controller does not support Signal Generator");
129 print(
"Port does not support Signal Generator");
135 print(
"Controller does not support Virtual Masters");
141 print(
"Port does not support Virtual Masters");
long sdkSigGenAxisSetupMiniMACS6(long axis, long encPortOut, long indexDistance)
Settings for a Signal Generator.
#define VIRTMAST_UUFACT_UNITNO
Conversion factor uu to 1/1000 Hz, number of user units.
#define VIRTMAST_DEC
Deceleration to reach target velocity.
void sdkSigGenReset(long encPort)
Reset Signal Generator.
void sdkSigGenOpenloopDeceleration(long encPort, long deceleration)
Set acceleration of Signal Generator.
#define HWENC_PARAM(modno, parno)
HW Encoder Parameters: Setter.
void sdkSigGenOpenloopVelocity(long encPort, long velocity)
Set velocity of Signal Generator.
#define HWSIGGEN_PARAM(modno, parno)
HW Signalgen (Enc/Pulse) Parameters: Setter.
#define KDER
Derivative Factor for PID position control loop.
#define VIRTMAST_ACC
Acceleration to reach target velocity.
#define REG_REFERENCE
Actual reference value generated by position control loop.
#define HWSIGGEN_MODE
Enable.
#define SYS_MAX_VIRTMAST
Number of virtual masters.
void sdkSigGenOpenloopAcceleration(long encPort, long acceleration)
Set acceleration of Signal Generator.
long sdkSigGenOpenloopSetupMiniMACS6(long encPort, long indexDistance)
Settings for a Signal Generator.
void sdkSigGenEnable(long encPort, long enable)
Enable/Disable Signal Generator.
#define VIRTMAST_VEL
Target velocity.
Declaration of the signal generator functions.
#define HWSIGGEN_MODE_ENABLE
#define AXE_PARAM(modno, parno)
Axis Parameters: Setter.
#define VIRTMAST_MODE_VELOCITY
#define AXE_PROCESS_SRCINDEX(modno, parno)
Axis Process Data: Source Index.
#define VIRTMAST_PISRC_CMDVEL
Index and subindex of the command velocity.
#define HWENCODER_MODE_INCROUTPUT
#define VIRTMAST_MODE
Enable / Disable / mode.
#define VIRTMAST_UUFACT_INCNO
Conversion factor uu to 1/1000 Hz, number of increments.
#define VIRTMAST_PARAM(modno, parno)
Virtual Master Parameters: Setter.
#define HWENCODER_MODE
Encoder type.
#define VIRTMAST_MODE_PROFILE
#define FFVEL
Velocity Feed forward.
#define SYS_MAX_SIGGEN
Number of H/W signal generators.
#define SYS_INFO(parno)
System Information: Setter.
#define KPROP
Proportional value for PID position control loop.
#define VELMAXQC
Maximum velocity.
#define HWSIGGEN_SIGDIST
Distance between two reference signals.
Data Sheets |
Released Software |
Software Manuals |
Hardware Manuals |
Maxon Shop
Maxon Support Center